Logo Facebook Twitter Linkedin
Cool New Products for Engineers & Designers
 
A collection of Cool New products from the CAD world selected by TraceParts.

TE Connectivity   Low Profile Pressure & Temperature Sensor
Introducing the MS5840-02BA sensor module from TE Connectivity (TE). Measuring at 3.3 x 3.3 x 1.7 mm, this ultra-compact pressure and temperature sensor is one of the lowest profile micro altimeters in the market. Its robust sensor package is gel-filled, water resistant and optimized for consumer device applications with small space constraints.
Learn more...

   
C-Type USB 3.0 connector - Bulgin   Bulgin is proud to announce its new C-Type USB 3.0 connector
This is USB 3.1 Gen 2 capable giving superior transfer speeds of up to 10 GB/s. It’s backwards compatible with USB 2.0 devices, however it will only transfer at the host computer port speed.
USB C is the emerging standard for charging and transporting data. It’s spreading to almost all devices that currently use the older, larger USB connection.
Read more...
   
3DGence   3DGence INDUSTRY F340 Printing Modules
3DGence INDUSTRY F340 is fully-featured, flexible and simple to operate industrial 3D printer certified by TÜV Rheinland. Exclusively designed and built for those who value reliable prototyping in a wide range of thermoplastics. Would you like to get a 3D printed sample?
Read more...
   
Onshape   What’s New in Onshape – Modern Assembly Configurations
Onshape updates every 3 weeks with new highly-requested improvements. This week we released our most-anticipated feature of the year – Assembly Configurations! This release also includes variable autocomplete, mirror improvements and drawing improvements.
Read more...
   
Omron   G3VM relays for analogue switching
Using the latest advances in technology, MOSFET relays find broader usage in new designs, replacing reed relays and SSR with either Phototriac or Phototransistoror and Photothyristor. The G3VM MOSFET relays provide long operation life, high speed switching, acoustic noise protection, space saving, operation power saving and high energy efficiency.
See the entire range of G3VM
   
FPBB Rail   FPBB Rail - Compact DIN-Rail Filter
The FPBB RAIL filter from SCHURTER is an extraordinarily slim double-stage, single-phase filter, measuring only 25 mm in width. The attractive space-saving design integrates an optional fuseholder or circuit breaker. Additionally, an overvoltage varistor is available in all three variations.
Read more
   
 
TraceParts S.A.S – Parc Eco Normandie – 76430 Saint Romain – France
Phone +33(0)232 794 426 – info@traceparts.com – www.traceparts.com
Trade and Companies Register: Le Havre – SIRET: 433 949 625 000 19
Sales Tax Identification Number: FR53433949625

 © copyright TraceParts S.A.S 1990-2019 - All rights reserved